Menu Search

Allen Screw Cap 5/16M6 8.5 mm Silicone Black

Item code:

1339685

52970 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 2,9411
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 941,10

1000 x R 2,9411

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Silicone Rubber
Compatible Screw Sizes (All) 5/16. M6
Overall Height 8.5 mm
Cap Inside Diameter 9.7 mm
Wall Thickness 1.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us