493819
Quantity | Unit price |
---|---|
5 - 9 | R 60,2143 |
10 - 19 | R 55,9786 |
20 + | R 53,0198 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Overall Length | 74.5 mm |
Overall Length | 2.933 in |
Thread Length | 55.0 mm |
Thread Length | 2.165 in |
Head Diameter | 18.0 mm |
Head Diameter | 0.709 in |
Tip Shape | Flat |
Cap Style | Bonded Cap |
Spindle Cap Material | Neoprene |
Commodity Code | 7318153590 |
Cap Diameter | 17.0 mm |
Cap Diameter | 0.669 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.