Menu Search

Fibre Clip 73.1 mm (L) Black

Fibre Clip of 16 slots is designed to organise 3.0 mm fibre optic cables while protecting them from damage and stress. It can be separated into 3 clips holding 4, 4 and 8 components. It is quick and easy to install by clip-on mounting. Black made from Nylon and UL94 V-0 flame rated.
Item code:

EFA04-06-001

47 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 51,4053
1000 + R 44,9463
Standard pack: 100

Order in multiple of 100

Total price:

R 5 140,53

100 x R 51,4053

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Clip On
Full Material Nylon 6/6
Package Quantity 100
Number of Slots 16
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us