Menu Search

Fibre Clip 72.7 mm (L) Blue

Fibre Clip of 16 slots is designed to organise 2.0 mm fibre optic cables while protecting them from damage and stress. It can be separated into 3 clips holding 4, 4 and 8 components. It is quick and easy to install by clip-on; adhesive mounting. Blue made from Nylon and UL94 V-0 flame rated.
Item code:

EFA04-08-ASS

692 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + R 53,8394
Standard pack: 100

Order in multiple of 100

Total price:

R 5 383,94

100 x R 53,8394

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Mounting Method Clip In;Adhesive
Full Material Polyamide 6
Package Quantity 100
Number of Slots 16
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us