Menu Search

Fibre Clip 86.6 mm (L) 4 Black

Fibre Clip is designed with four slots to organize 3.9 mm fibre optic cables while protecting them from damage and stress. It can be separated into 2 clips holding 2, and 2 components. It is quick and easy to install by clip-on; adhesive mounting. Black made from Nylon and UL94 V-0 flame rated.
Item code:

EFA04-71-P03

300 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 39,09
1000 + R 34,7735
Standard pack: 100

Order in multiple of 100

Total price:

R 3 909,00

100 x R 39,09

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Clip In;Adhesive
Full Material Polyamide 6
Number of Positions 4
Package Quantity 100
Number of Slots 4
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us