Menu Search

Fibre Clip 32.0 mm (L) 12 Natural

Holds twelve 2.7mm splices or four 4.2mm splices. Fastens with either an adhesive pad provided, or with a #4 screw or rivet. Stackable. Manufactured with material rated UL94-V2
Item code:

OFSH-4-1-01LA

14000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 R 73,3954
100 - 999 R 38,5918
1000 + R 30,5888
Standard pack: 50

Order in multiple of 50

Total price:

R 3 669,77

50 x R 73,3954

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Screw;Adhesive
Full Material Nylon 6/6
Number of Positions 12
Package Quantity 50
Number of Slots 4
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us