Menu Search

Fibre Clip 35.4 mm (L) 6 Natural

Optical fibre splice holder can house up to three splices and has two 2mm mounting holes protecting them from damage and stress. It can be covered using OFSH-6-3.5L Lid, which is available separately. It is quick and easy to install by screw mounted. Made from PP, TPE, and UL94 HB; UL94 V-0 flame rated.
Item code:

OFSH-6-3.5

762 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 25,8765
100 - 499 R 21,6982
500 - 999 R 18,9789
1000 + R 16,7245
Standard pack: 10

Order in multiple of 10

Total price:

R 258,77

10 x R 25,8765

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Screw
Full Material Polypropylene;Thermoplastic Elastomer
Number of Positions 6
Package Quantity 10
Number of Slots 3
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us