Menu Search

Fibre Clip 35.4 mm (L) Natural

This Lid holds up to six OFSH-6-3.5 Splice holders. It organises cable holders while protecting them from damage. Natural made from PP; TPE, and UL94 HB; UL94 V-0 flame rated.
Item code:

OFSH-6-3.5L

1340 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 999 R 6,4763
1000 - 4999 R 5,4386
5000 - 9999 R 4,7482
10000 + R 4,1987
Standard pack: 10

Order in multiple of 10

Total price:

R 64,76

10 x R 6,4763

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polypropylene;Thermoplastic Elastomer
Package Quantity 10
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us