Menu Search

Fibre Clip 37.3 mm (L) 6 Black

Optical fibre splice holder for up to six 3mm fibre components. It can be used with OFST series splice trays. Manufactured with 25% glass filled material rated UL94-V0
Item code:

OFSH-T-6-GFBLK

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 3,9698
1000 - 4999 R 2,8602
5000 - 9999 R 2,2402
10000 - 24999 R 1,9725
25000 + R 1,733
Standard pack: 100

Order in multiple of 100

Total price:

R 396,98

100 x R 3,9698

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Glass Filled Nylon 6/6
Number of Positions 6
Package Quantity 100
Number of Slots 6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us