Menu Search

Bushing 3.0 mm 4.2 mm 6.0 mm PA Natural

This Split Bearing Bushing is a great way to reduce friction and provide smooth rotational action. It is ideal for fencing shafts or valves in steel plates. It quickly slides into place to protect rotating or sliding elements from wear and tear. Natural and made from PA.
Item code:

164001000002

7329 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 16,057
250 - 999 R 9,7166
1000 + R 7,2841
Standard pack: 50

Order in multiple of 50

Total price:

R 802,85

50 x R 16,057

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us