491265
Quantity | Unit price |
---|---|
5 - 49 | R 108,7589 |
50 - 99 | R 103,3343 |
100 + | R 97,8675 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Nickel Plated |
---|---|
Handle Type | Pull Ring Handle |
Body Thread Length | 24.0 mm |
Body Thread Length | 0.945 in |
Final End Force | 18.0 N |
Final End Force | 18.0 N |
Initial End Force | 7.0 N |
Initial End Force | 7.0 N |
Nose Diameter | 8.0 mm |
Nose Diameter | 0.315 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Stud Thread Size | 8.0 |
Body Thread Size | M12 |
Commodity Code | 7318190090 |
Full Material | Stainless Steel |
Thread Size | M12 |
Head Diameter | 30.0 mm |
Head Diameter | 1.181 in |
Colour | Grey |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.