Menu Search

Belleville Washer 5.6 mm 11.1 mm 618.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218158

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 27,166
100 - 199 R 25,0938
200 - 1999 R 23,7694
2000 + R 21,093
Standard pack: 20

Order in multiple of 20

Total price:

R 543,32

20 x R 27,166

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 11.1 mm
Inside Diameter 5.6 mm
Thickness 0.6 mm
Loaded Height 0.7 mm
Load at Flat Position 618.0 N
Load at Maximum Deflection 396.0 N
Load at Minimum Deflection 289.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us