Menu Search

Belleville Washer ASTM A684 14.4 mm 28.6 mm

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218187

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 37,6701
100 - 199 R 34,7031
200 + R 33,0546
Standard pack: 20

Order in multiple of 20

Total price:

R 753,40

20 x R 37,6701

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 14.4 mm
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us