Menu Search

Belleville Washer 34.9 mm 69.9 mm 14279.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218224

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 228,8464
100 - 199 R 211,262
200 + R 200,2438
Standard pack: 20

Order in multiple of 20

Total price:

R 4 576,93

20 x R 228,8464

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 69.9 mm
Inside Diameter 34.9 mm
Thickness 3.4 mm
Loaded Height 4.2 mm
Load at Flat Position 14279.0 N
Load at Maximum Deflection 9977.40 N
Load at Minimum Deflection 7375.20 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us