Menu Search

Belleville Washer AMS 5906 8.1 mm 15.9 mm

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Stainless Steel.
Item code:

1218234

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 33,1352
100 - 199 R 30,5748
200 + R 28,9263
Standard pack: 20

Order in multiple of 20

Total price:

R 662,70

20 x R 33,1352

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 8.1 mm
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us