Menu Search

Spring Washer 7.0 mm 11.3 mm 0.8 mm Acetal

Spring Washer can be used individually in parallel, series or parallel series for a wide range of deflection and load carrying applications. Possesses electrical and thermal insulation properties and corrosion resistance. Made of acetal and RoHs3 rated.
Item code:

17SPRINGW360

2778 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 1,0826
5000 - 19999 R 0,9841
20000 + R 0,8947
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 082,60

1000 x R 1,0826

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 11.3 mm
Inside Diameter 7.0 mm
Thickness 0.8 mm
Material Acetal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us