Menu Search

Square End Cap 25.0 mm PVC Black

Square End Cap is designed to protect from dirt, dust or other chemicals and finish the ends of heavyweight square tubes, or furniture legs. It is flexible and easy to install or remove. Black with an attractive gloss finish and made from PVC.
Item code:

408002559907

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 9,6501
250 - 999 R 5,8353
1000 + R 4,3731
Standard pack: 50

Order in multiple of 50

Total price:

R 482,51

50 x R 9,6501

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us