Menu Search

Square End Cap 16.0 mm 25.0 mm PVC Black

Square End Cap is designed to protect from dirt, dust or other chemicals and finish the ends of square tubes, or furniture legs. It is flexible and easy to install or remove. Black with an attractive gloss finish and made from PVC.
Item code:

SQWA-0159-025

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 R 6,1401
2500 + R 4,2551
Standard pack: 2500

Order in multiple of 250

Total price:

R 1 535,03

250 x R 6,1401

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us