Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 40.0 mm |
---|---|
AxA | 1.575 in |
H | 14.5 mm |
H | 0.571 in |
h | 5.0 mm |
h | 0.197 in |
Minimum Compatible Wall Thickness | 3.0 mm |
Minimum Compatible Wall Thickness | 0.118 in |
Maximum Compatible Wall Thickness | 5.0 mm |
Maximum Compatible Wall Thickness | 0.197 in |
Colour | Black |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue