Quantity | Unit price |
---|
AxA | 80.0 mm |
---|---|
AxA | 3.15 in |
H | 21.0 mm |
H | 0.827 in |
h | 6.0 mm |
h | 0.236 in |
Minimum Compatible Wall Thickness | 4.0 mm |
Minimum Compatible Wall Thickness | 0.157 in |
Maximum Compatible Wall Thickness | 7.0 mm |
Maximum Compatible Wall Thickness | 0.276 in |
Colour | Black |
Full Material | Low Density Polyethylene |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue