Menu Search

Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon Silver

Item code:

460177-S

2091 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 0,2183
1000 - 1999 R 0,2057
2000 + R 0,1958
Standard pack: 100

Order in multiple of 100

Total price:

R 21,83

100 x R 0,2183

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 100.0 mm
Overall Width 2.5 mm
Maximum Cable Bundle Diameter 25.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us