Menu Search

Cable Tie 2.5 mm 165.0 mm 44.0 mm Nylon Natural

This standard cable tie is suitable for general applications where items need to be bundled together in a simple and quick manner. It has a UL94 V-2 flammability rating.
Item code:

460180

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 0,4346
1000 - 1999 R 0,412
2000 + R 0,3921
Standard pack: 100

Order in multiple of 100

Total price:

R 43,46

100 x R 0,4346

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 165.0 mm
Overall Width 2.5 mm
Maximum Cable Bundle Diameter 44.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Product 460180 replaces:

Standard Cable Ties - Locking, Nylon - ; 135.0 mm | 5.315 in
Item code: RG-206C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us