Menu Search

Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon Green

Item code:

460184-G

2491 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 0,5678
1000 - 1999 R 0,5396
2000 + R 0,5128
Standard pack: 100

Order in multiple of 100

Total price:

R 56,78

100 x R 0,5678

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 150.0 mm
Overall Width 3.6 mm
Maximum Cable Bundle Diameter 39.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us