Menu Search

Cable Tie 3.6 mm 292.0 mm 85.0 mm Nylon Black

This standard cable tie is suitable for general applications where items need to be bundled together in a simple and quick manner. It has a UL94 V-2 flammability rating.
Item code:

460220

783304 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 1,155
1000 - 1999 R 1,0992
2000 + R 1,0407
Standard pack: 100

Order in multiple of 100

Total price:

R 115,50

100 x R 1,155

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 292.0 mm
Overall Width 3.6 mm
Maximum Cable Bundle Diameter 85.0 mm
Minimum Loop Tensile Strength 18.0 kg
Material Flammability Standard UL94 V-2
Material Nylon
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us