Menu Search

Cable Tie 12.7 mm 730.0 mm 225.0 mm Nylon Natural

This cable tie is made of natural nylon 6/6 and has a high tensile strength for more demanding application. It has a maximum cable bundle diameter of 225.0 mm.
Item code:

460243

259 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 15,3578
1000 - 1999 R 14,597
2000 + R 13,822
Standard pack: 100

Order in multiple of 100

Total price:

R 1 535,78

100 x R 15,3578

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 730.0 mm
Overall Width 12.7 mm
Maximum Cable Bundle Diameter 225.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us