Menu Search

Cable Tie 9.0 mm 685.0 mm 210.0 mm Nylon Natural

This standard cable tie is suitable for general applications where items need to be bundled together in a simple and quick manner. It has a UL94 V-2 flammability rating.
Item code:

461175

41753 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 11,737
1000 - 1999 R 11,1388
2000 + R 10,554
Standard pack: 100

Order in multiple of 100

Total price:

R 1 173,70

100 x R 11,737

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 685.0 mm
Overall Width 9.0 mm
Maximum Cable Bundle Diameter 210.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us