Menu Search

Cable Tie 7.6 mm 240.0 mm 66.0 mm Nylon Black

This standard cable tie is suitable for general applications where items need to be bundled together in a simple and quick manner. It has a UL94 V-2 flammability rating.
Item code:

461184

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 3,7351
1000 - 1999 R 3,5623
2000 + R 3,3629
Standard pack: 100

Order in multiple of 100

Total price:

R 373,51

100 x R 3,7351

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 240.0 mm
Overall Width 7.6 mm
Maximum Cable Bundle Diameter 66.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us