Menu Search

Cable Tie 7.6 mm 340.0 mm 99.0 mm Nylon Black

This standard cable tie is suitable for general applications where items need to be bundled together in a simple and quick manner. It has a UL94 V-2 flammability rating.
Item code:

461187

8361 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 5,5694
1000 - 1999 R 5,3036
2000 + R 5,0111
Standard pack: 100

Order in multiple of 100

Total price:

R 556,94

100 x R 5,5694

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 340.0 mm
Overall Width 7.6 mm
Maximum Cable Bundle Diameter 99.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us