Menu Search

Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon Red

Item code:

461188-R

15630 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 7,9748
1000 - 1999 R 7,5803
2000 + R 7,1857
Standard pack: 100

Order in multiple of 100

Total price:

R 797,48

100 x R 7,9748

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 380.0 mm
Overall Width 7.6 mm
Maximum Cable Bundle Diameter 110.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us