Menu Search

Cable Tie 12.7 mm 550.0 mm 166.0 mm Nylon Black

This cable tie is made of black nylon 6/6 and has a high tensile strength for more demanding application. It has a maximum cable bundle diameter of 166.0 mm.
Item code:

461887

5 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 10,7645
1000 - 1999 R 10,215
2000 + R 9,6937
Standard pack: 100

Order in multiple of 100

Total price:

R 1 076,45

100 x R 10,7645

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 550.0 mm
Overall Width 12.7 mm
Maximum Cable Bundle Diameter 166.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us