Menu Search

Hex Nut M12 18.0 mm PVDF Natural

The Hexagonal shape with its six flat sides provide an easy way to tighten and loosen this Nylon Hex Nut, when using a standard wrench, as they are designed to either SAE imperial and metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
Item code:

0030070500VR

79 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 20,5147
1000 - 1999 R 19,472
2000 + R 18,4435
Standard pack: 100

Order in multiple of 100

Total price:

R 2 051,47

100 x R 20,5147

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Colour Natural
Full Material Polyvinylidene Fluoride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us