Menu Search

Hex Nut M2.5 5.0 mm PA Natural

Item code:

051025000002

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 5,1972
500 - 999 R 3,6819
1000 + R 2,8445
Standard pack: 100

Order in multiple of 100

Total price:

R 519,72

100 x R 5,1972

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M2.5
Colour Natural
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us