Menu Search

Hex Nut M8 13.0 mm PA Natural

Item code:

051080000002

92 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 4,4794
500 - 999 R 3,1768
1000 + R 2,2862
Standard pack: 100

Order in multiple of 100

Total price:

R 447,94

100 x R 4,4794

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Colour Natural
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us