Menu Search

Hex Nut M10 17.0 mm PA Natural

Item code:

051100000002

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 9,1716
500 - 999 R 6,5264
1000 + R 5,0377
Standard pack: 100

Order in multiple of 100

Total price:

R 917,16

100 x R 9,1716

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Colour Natural
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us