Menu Search

Hex Nut M8 13.0 mm PP Natural

Item code:

051104000011

5 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 4,0009
500 - 999 R 2,8179
1000 + R 2,1001
Standard pack: 100

Order in multiple of 100

Total price:

R 400,09

100 x R 4,0009

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Colour Natural
Full Material Polypropylene
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us