Menu Search

Hex Nut M16 24.0 mm PP Natural

Item code:

051107000011

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 11,2585
500 - 999 R 7,869
1000 + R 5,9283
Standard pack: 100

Order in multiple of 100

Total price:

R 1 125,85

100 x R 11,2585

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Colour Natural
Full Material Polypropylene
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us