Menu Search

Hex Nut M5 8.0 mm PVDF Natural

Item code:

542050800046

400 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 29,2296
250 - 999 R 15,5917
1000 + R 13,3055
Standard pack: 25

Order in multiple of 25

Total price:

R 730,74

25 x R 29,2296

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Colour Natural
Full Material Polyvinylidene Fluoride
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us