Quantity | Unit price |
---|---|
500 - 999 | R 2,8844 |
1000 + | R 2,0735 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PVC |
Type | Hole Grommet |
Hole Diameter | 14.0 mm |
Hole Diameter | 0.551 in |
Inside Diameter | 8.0 mm |
Inside Diameter | 0.315 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Overall Diameter | 18.0 mm |
Overall Diameter | 0.709 in |
Overall Height | 6.0 mm |
Overall Height | 0.236 in |
Panel Thickness | 1.0 mm |
Panel Thickness | 0.039 in |
Full Material | Flexible Polyvinyl Chloride |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.