Menu Search

Cable Grommet 9.5 mm 12.5 mm 19.0 mm 1.6 mm

This Standard Grommet protects cables from sharp metal-edged holes in panels and enclosures. Its snap-in design allows for quick and easy installation. It is suited for applications where space is limited and flexibility is needed. It tolerates temperatures of up to 80°C. Black and made from PVC.
Item code:

11019

950 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 3,5138
5000 + R 1,5921
Standard pack: 5000

Order in multiple of 500

Total price:

R 1 756,90

500 x R 3,5138

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 12.5 mm
Inside Diameter 9.5 mm
Minimum Operating Temperature 0 °C
Overall Diameter 19.0 mm
Overall Height 6.4 mm
Panel Thickness 1.6 mm
Full Material Flexible Polyvinyl Chloride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us