HG-18-V0
Quantity | Unit price |
---|---|
1000 - 4999 | R 4,1494 |
5000 - 9999 | R 4,0691 |
10000 + | R 3,9888 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | TPE |
Type | Hole Grommet |
Hole Diameter | 19.0 mm |
Hole Diameter | 0.748 in |
Inside Diameter | 12.7 mm |
Inside Diameter | 0.5 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Maximum Operating Temperature | 135 °C |
Maximum Operating Temperature | 275 °F |
Overall Diameter | 24.0 mm |
Overall Diameter | 0.945 in |
Overall Height | 7.1 mm |
Overall Height | 0.28 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Full Material | Thermoplastic Elastomer |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue