Menu Search

Twist Ties Clip On 10.5 mm PA Natural

This twist lock has a push-in arrowhead clip and is manufactured from natural nylon rated to UL94 V-2. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle.
Item code:

460353

13456 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 2,3036
1000 - 1999 R 2,1275
2000 + R 2,0007
Standard pack: 100

Order in multiple of 100

Total price:

R 230,36

100 x R 2,3036

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Clip On
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us