Menu Search

Twist Ties Adhesive 10.2 mm PA Natural

This kurly lock is adhesive backed and manufactured from natural nylon with a standoff. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle. Rated to UL94 V-2.
Item code:

KLBS-3508-01A

1000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 14,1289
5000 - 9999 R 12,7161
10000 + R 11,4443
Standard pack: 1000

Order in multiple of 1000

Total price:

R 14 128,90

1000 x R 14,1289

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Adhesive
Base Material Acrylic Based Adhesive
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us