Menu Search

Twist Ties Clip On 2.0 mm PA Natural

This twist tie is designed to snap into round panel holes, twist and untwist the ends of the clip to secure and remove the cables. The spacer lifts the bundle off of crowded boards.
Item code:

STL-450-20M-01

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 2,4349
10000 + R 2,1914
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 434,90

1000 x R 2,4349

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Clip On
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us