Menu Search

Twist Ties Clip On 20.3 mm PA Natural

Standoff twist ties provide an easy solution to fix wires quickly and at a safe distance from other items that could interfere. A single twist is enough to secure wires in place, saving time and effort.
Item code:

STL1-750-10M-01

7985 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 1,866
10000 + R 1,4989
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 866,00

1000 x R 1,866

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Clip On
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us