Quantity | Unit price |
---|---|
1000 - 9999 | R 1,3191 |
10000 + | R 1,0598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Size | 5.5 mm |
---|---|
Compatible Hole Size | 0.217 in |
Maximum Compatible Cable Diameter | 7.6 mm |
Maximum Compatible Cable Diameter | 0.299 in |
Compatible Panel Thickness Range | 0.8 - 2.0 mm |
Compatible Panel Thickness Range | 0.031 - 0.079 in |
Base Width | 14.5 mm |
Base Width | 0.571 in |
Overall Height | 33.1 mm |
Overall Height | 1.303 in |
Spacer Length | 6.0 mm |
Spacer Length | 0.236 in |
Colour | Natural |
Mounting Method | Clip On |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.