Menu Search

Adjustable Feet 123.0 mm M20 150.0 mm Black

Item code:

493699

10 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 R 2 272,0459
20 + R 2 158,44
Standard pack: 2

Order in multiple of 2

Total price:

R 4 544,09

2 x R 2 272,0459

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M20
Base Diameter 123.0 mm
Thread Length 150.0 mm
Base Material Stainless Steel
Base Type Rigid
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us