Menu Search

Hexagonal Adjustable Feet 25.0 mm M10 45.0 mm Black

LDPE Rigid Base Stud Mount Leveling Foot has a 25.0 mm | 0.984 in rigid base for mounting machinery or conveyors up to .
Item code:

499350

289 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 15,386
250 - 499 R 14,611
500 - 749 R 13,8361
750 - 999 R 13,0753
1000 + R 12,2862
Standard pack: 50

Order in multiple of 50

Total price:

R 769,30

50 x R 15,386

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Diameter 25.0 mm
Thread Length 45.0 mm
Base Material LDPE
Base Type Hexagonal
Colour Black
Full Material LDPE;Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us