Menu Search

Hexagonal Adjustable Feet 27.0 mm M10 75.0 mm Black

Nylon Rigid Base Stud Mount Leveling Foot has a 27.0 mm | 1.063 in rigid base for mounting machinery or conveyors up to .
Item code:

499357

1400 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 35,035
250 + R 17,3304
Standard pack: 250

Order in multiple of 25

Total price:

R 875,88

25 x R 35,035

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Diameter 27.0 mm
Thread Length 75.0 mm
Base Material PA
Base Type Hexagonal
Colour Black
Full Material Nylon;Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us