Menu Search

Adjustable Feet 48.0 mm M8 40.0 mm Black

Item code:

148480469911

359 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 68,0562
50 - 999 R 36,5004
1000 + R 22,5303
Standard pack: 10

Order in multiple of 10

Total price:

R 680,56

10 x R 68,0562

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Material PP
Base Type Rigid
Colour Black
Full Material Polypropylene
Mount Type Threaded Stud
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us