Menu Search

Stud Mount Leveling Feet M22 Black

Nylon Rigid Base Stud Mount Levelling Foot has a rigid base for mounting machinery or conveyors up to.
Item code:

465490

42 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + R 17,3304
Standard pack: 100

Order in multiple of 100

Total price:

R 1 733,04

100 x R 17,3304

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M22
Base Type Rugged;Durable;Heavy Duty
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us